Pakistan - English

Philips StoreFlow, Track flood (double), 65 W, 8600 lm, PremiumWhite, 4000 K, CRI>90, DALI, Interact Ready, Double asymmetric optic, White

ST762T 39S/PW940 DIA WH

Product Description

Track flood (double), Aluminum, White, Dali dimming Interact System ready, 8600 lm, 65 W, 132 lm/W, PremiumWhite, 4000 K, (0.374,0.364)<2, CRI>90, Double asymmetric optic, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505102532
Full order code: 872016901170000

Specifications

  • Light source replaceable
    No
  • Number of gear units
    2 units
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product