Pakistan - English

Philips StoreFlow, Track flood (double), 65 W, 8400 lm, PremiumWhite, 3500 K, CRI>90, Wireless, Interact Ready, Double asymmetric optic, Silver

ST762T 39S/PW935 WIA SI

Product Description

Track flood (double), Aluminum, Silver, Wireless driver Interact System ready, 8400 lm, 65 W, 129 lm/W, PremiumWhite, 3500 K, (0.398,0.376)<2, CRI>90, Double asymmetric optic, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505102531
Full order code: 872016901169400

Specifications

  • Light source replaceable
    No
  • Number of gear units
    2 units
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product