Philips StoreFlow, Track flood (double), 61 W, 8800 lm, 4000 K, Double asymmetric optic, Black
ST762T 39S/840 PSU BK
Product Description
Track flood (double), Aluminum, Black, Power supply unit (On/Off), 8800 lm, 61 W, 143 lm/W, 4000 K, (0.382,0.380)<3, Double asymmetric optic, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track
Specifications
- Light source replaceable No
- Number of gear units 2 units
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Warranty period 5 years