Pakistan - English

Philips StoreSet Evo

StoreSet Evo: Sustainable lighting for the stores of the future

Use the configure now button to customize your luminaire or choose one of the pre-configured products below

Products

Product family information

Description

StoreSet Evo combines slim, contemporary design and uniform light distribution, with a wide range of OptiSuit optics to meet various applications. This system meets our strict Lighting for Circularity criteria, creating a pleasant in-store ambience while contributing to your sustainability goals. StoreSet Evo can be used across a wide range of retail applications: can be easily connected to power tracks, Maxos fusion backbone or recessed ceilings.

Benefits

  • Appealing look and feel: StoreSet evo’s slim and contemporary design blends unobtrusively into your store’s layout

  • Ease of installation: One-point central track suspension with rotation offers you complete flexibility when installing, repositioning, and maintaining your luminaires

Features

  • Slim and contemporary design blends seamlessly into store interiors

  • Outstanding light quality with best-in-class efficiency

Applications

  • Food and Large Retailers
  • Supermarkets and hypermarkets

Warning & Safety

  • The canopy and optical surfaces must only ever be cleaned with a lint-free cloth and without detergents. During maintenance, the product must be switched off and cooled down.

Specifications

  • Type
    SM515T: StoreSet Evo track mounted SM515S: StoreSet Evo trunking mounted RC516B: StoreSet Evo recessed mounted, 600mm module RC517B: StoreSet Evo recessed mounted, 625mm module
  • Type
    mounting: Track / Trunking / Recessed mounted
  • Ingress protection
    RC516B, RC517B: exposed T-bar ceilings
  • Ceiling grid
    RC516B: module size in length: 600mm RC517B: module size in length: 625mm
  • Operating Temperature range
    +10 to +40 ºC
  • Installation
    LED module
  • Mains Voltage
    230-240V / 50-60Hz
  • Driver replaceable
    SM515T: direct via 3C track adaptor SM515S: via WAGO connector RC516B, RC517B: via GST18/3 M Wieland connector
  • Connector
    SM515T: 3C track adaptor for 3-phase tracks SM515S: WAGO connector for trunkings RC516B, RC517B: Wieland 3 for mains, BST14 for DALI signal
  • Dimming
    PSU: non-dimmable DIA-VLC: Dimmable via Dali, compatible with Interact Retail, Visible Light Communication enabled WIA: Wireless control, compatible with Interact Retail
  • Suitable for randomg switching
    Yes
  • Protection Class IEC61140
    SM515T, SM515S, RC516B and RC517B: ABS
  • Optical cover/lens material
    WH (White): RAL 9003 BK (Black): RAL9004 SI (Silver grey): RAL9006
  • Overall width
    L90
  • Lumen maintenance at median useful life 100.000h
    L80
  • Control gear failure rate at median useful life 50.000h
    5%
  • Control gear failure rate at median useful life 100.000h
    10%
  • Luminous flux
    <4% / 1 / 1.6
  • Luminous flux
    66S: 6600lm system flux 80S: 8000lm system flux 90S: 9000lm system flux
  • Control gear failure rate at median useful life 50.000h
    66S/830: 134 lm/W 66S/830 HE: 153 lm/W 66S/830 XA: 153 lm/W 66S/840: 143 lm/W 66S/840 HE: 163 lm/W 66S/840 XA: 180 lm/W 80S/830: 126 lm/W 80S/830 HE: 153 lm/W 80S/830 XA: 166 lm/W 80S/840: 139 lm/W 80S/840 HE: 160 lm/W 80S/840 XA: 177 lm/W 90S/830: 124 lm/W 90S/830 HE: 150 lm/W 90S/830 XA: 163 lm/W 90S/840: 137 lm/W 90S/840 HE: 160 lm/W 90S/840 XA: 173 lm/W
  • Suitable for randomg switching
    830, 930, PW930: 3000K PW935: 3500K 840, 940: 4000K
  • Dimming
    830, 840: >80930, 940, PW930, PW935: >90
  • Risk Group
    RG1
  • Beam angle
    WB: Wide beam MB: Medium beam DA25N: Double asymmetric optic 25° narrow beam DA25W: Double asymmetric optic 25° wide beam DA35W: Double asymmetric optic 35° wide beam DA45W: Double asymmetric optic 45° wide beam A20: Asymmetric 20° beam
  • Optical cover/lens material
    Polycarbonate
  • Protection Class IEC61140
    Safety class I
  • Main color of the luminaire
    IK02
  • Ingress protection
    IP20
  • Ceiling type
    No
  • Driver replaceable
    Yes
  • Overall height
    84mm
  • Overall length
    575mm
  • Overall width
    196mm
  • Lumen maintenance at median useful life 100.000h
    22
  • Operating Temperature range
    SM515T: on 3-circuit tracks SM515S: on Maxos fusion trunks RC516B: exposed T-bar ceilings with 600mm modules RC517B: exposed T-bar ceilings with 625mm modules
  • Warranty
    5 years
  • Light Source
    Lighting for circularity

Downloads