Pakistan - English

Philips StoreSet Evo, track panel, 74 W, 575x196 mm, 9200 lm, 3000 K, Double asymmetric optic 35° wide beam, Clear, Black

SM515T 90S/830 PSU DA35W BK

Product Description

track panel, 575x196 mm, Plastic, Black, Power supply unit (On/Off), 9200 lm, 74 W, 124 lm/W, 3000 K, (0.43, 0.40) SDCM<3, Double asymmetric optic 35° wide beam, Clear, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Track

Order code: 910505102663
Full order code: 872016958609300

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product