Pakistan - English

Philips StoreSet Evo, track panel, Xtra (lm/W and lifetime), 43 W, 575x196 mm, 6600 lm, 3000 K, Wide beam, Clear, White

SM515T 66S/830 PSU WB WH HE

Product Description

track panel, 575x196 mm, Plastic, White, Power supply unit (On/Off), 6600 lm, 43 W, 157 lm/W, 3000 K, (0.43, 0.40) SDCM<3, Wide beam, Clear, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Track

Order code: 910505102698
Full order code: 872016958709000

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product