Pakistan - English

Philips StoreSet Evo, Maxos fusion panel, Xtra (lm/W and lifetime), 43 W, 575x196 mm, 6600 lm, 3000 K, DALI, Interact Ready, Wide beam, Clear, Black, VLC

SM515S 66S/830 DIA-VLC WB BK HE

Product Description

Maxos fusion panel, 575x196 mm, Plastic, Black, Dali dimming Interact System ready visual light communicaton enabled, Visible light communication, 6600 lm, 43 W, 157 lm/W, 3000 K, (0.43, 0.40) SDCM<3, Wide beam, Clear, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 7-pole

Order code: 910505102691
Full order code: 872016958695600

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product