Pakistan - English

Philips RC517B | StoreSet Evo Recessed mod 625, 50 W, Dali dimming Interact System ready, with constant light output, visible light communication enabled, Wide beam, 85° x 85°, Visible light communication

Product Description

Philips RC517B | StoreSet Evo Recessed mod 625, 50 W, Dali dimming Interact System ready, with constant light output, visible light communication enabled, Wide beam, 85° x 85°, Visible light communication

Order code: 910505102683
Full order code: 872016958659899

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product