Pakistan - English

Philips StoreSet Evo, track panel, Xtra (lm/W and lifetime), 56 W, 575x196 mm, 9000 lm, 4000 K, Wireless, Interact Ready, Wide beam, Clear, White

SM515T 90S/840 WIA WB WH HE

Product Description

track panel, 575x196 mm, Plastic, White, Wireless driver Interact System ready, 9000 lm, 56 W, 160 lm/W, 4000 K, (0.38, 0.38) SDCM<3, Wide beam, Clear, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Track

Order code: 910505102679
Full order code: 872016958644400

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product