Pakistan - English

Philips StoreSet Evo, track panel, Xtra (lm/W and lifetime), 43 W, 575x196 mm, 6600 lm, 3000 K, Wireless, Interact Ready, Asymmetrical mirror axis angle 20°, Clear, Black

SM515T 66S/830 WIA A20 BK HE

Product Description

track panel, 575x196 mm, Plastic, Black, Wireless driver Interact System ready, 6600 lm, 43 W, 157 lm/W, 3000 K, (0.43, 0.40) SDCM<3, Asymmetrical mirror axis angle 20°, Clear, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Track

Order code: 910505102676
Full order code: 872016958635200

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product