Pakistan - English

Philips StoreSet Evo, track panel, Xtra (lm/W and lifetime), 59 W, 575x196 mm, 8700 lm, 3000 K, Wireless, Interact Ready, Wide beam, Clear, White

SM515T 90S/830 WIA WB WH HE

Product Description

track panel, 575x196 mm, Plastic, White, Wireless driver Interact System ready, 8700 lm, 59 W, 152 lm/W, 3000 K, (0.43, 0.40) SDCM<3, Wide beam, Clear, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Track

Order code: 910505102672
Full order code: 872016958627700

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product