Pakistan - English

Philips StoreSet Evo, track panel, Xtra (lm/W and lifetime), 41 W, 575x196 mm, 6700 lm, 4000 K, Wireless, Interact Ready, Asymmetrical mirror axis angle 20°, Clear, White

SM515T 66S/840 WIA A20 WH HE

Product Description

track panel, 575x196 mm, Plastic, White, Wireless driver Interact System ready, 6700 lm, 41 W, 163 lm/W, 4000 K, (0.38, 0.38) SDCM<3, Asymmetrical mirror axis angle 20°, Clear, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Track

Order code: 910505102670
Full order code: 872016958623900

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product