Pakistan - English

Philips CoreLine Value Highbay

A reliable solution for essential projects.

Products

Product family information

Description

CoreLine Value High-bay is the right choice for projects where essential specification and ease of installation are key. It comes with a trusted, high light quality, good service lifetime, energy savings and less maintenance. CoreLine Value High-bay delivers clear benefits for the installer too. The luminaire can be installed on the existing grid, and electrical connection is straightforward – there is no need to open the luminaire for installation and the external IP65 connector makes things easy to handle. A selection of optional accessories are available, including reflectors and a bracket to further increase installation flexibility.

Benefits

  • Fulfils needs of essential projects, thanks to robust design and high water and dust-proof rating (IP65)

  • Saves on energy and maintenance costs

Features

  • Modern, high-quality die-cast aluminium housing

  • Long lifetime and high efficiency: 50.000 hours with flux at 70% min. compared to initial level

Applications

  • General manufacturing
  • Warehouses and logistical centres

Downloads