Pakistan - English

Philips CoreLine Value Highbay, 77 W, 10000 lm, 4000 K, Wide beam, IP65, IK06

BY100P LED100S/840 PSU WB

Product Description

Aluminium die-cast ADC1 - alloy grade (EN AC-47100), Gray, Power supply unit (On/Off), 10000 lm, 77 W, 129 lm/W, 4000 K, (0.385, 0.380) SDCM<5, Wide beam, Matte, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK06 | 1 J, Safety class I, Connection unit 3-pole

Order code: 911401671107
Full order code: 871951454298300

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years