Pakistan - English

Philips CoreLine Value Highbay, 154 W, 20000 lm, 4000 K, Wide beam, IP65, IK06

BY101P LED200S/840 PSU WB

Product Description

Aluminium die-cast ADC1 - alloy grade (EN AC-47100), Gray, Power supply unit (On/Off), 20000 lm, 154 W, 129 lm/W, 4000 K, (0.385, 0.380) SDCM<5, Wide beam, Matte, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK06 | 1 J, Safety class I, Connection unit 3-pole

Order code: 911401646207
Full order code: 871951452921200

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Serviceability class
    Class C, luminaire without serviceable parts, not serviceable
  • Warranty period
    5 years
  • Sustainability rating
    Unclassified