Products
Product family information
Description
With StoreFlux, retailers can enjoy the superior quality of light and market-leading energy efficiency of PerfectAccent optics in a refined and neutral product design that nicely blends in store architecture. The StoreFlux gridlight can be equipped with up to three LED modules with PerfectAccent reflector system to deliver top-quality accent lighting that makes your shop and merchandise look great. StoreFlux, next to long service liftetime, also offers tool-free reflector replacement and easy access to driver for hassle free maintenance.
Benefits
More sparkle and enhanced shopper eye comfort with PerfectAccent optics
Best-in-class efficacy to reduce carbon footprint and save on energy use
Features
Strong accent effect with up to 3900 lm
Available with PerfectAccent high-efficacy reflectors
Applications
Warning & Safety
The luminaire should be mounted outside of arm's reach.Manipulating the product when hot is only possible with an insulated glove
The luminaire should be installed and disassembled by a qualified electrician and wired in accordance with the latest IEE electrical regulations or the national requirements