Pakistan - English

Philips StoreFlux gen3 rim, Gridlight, single spot head, 11.8 W, 1650 lm, 2700 K, CRI>80, Wide beam, Black, IP20

GD621B 17S/827 PSU-E WB FG BK

Product Description

Gridlight, single spot head, Aluminum, Black, Signal white (RAL9003), Power supply unit external (On/Off), 1650 lm, 11.8 W, 140 lm/W, 2700 K, (0.458,0.410)<2, CRI>80, UGR19, Wide beam, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole

Order code: 910505102192
Full order code: 872016901212700

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product