Pakistan - English

Philips StoreFlux gen3 rim, Gridlight, single spot head, 19 W, 2200 lm, 3000 K, CRI>90, High-reflective metal reflector Narrow beam 10 to 20 degrees, White, IP20

GD621B 20S/PW930 PSU-E HNB WH

Product Description

Gridlight, single spot head, Aluminum, White, Signal white (RAL9003), Power supply unit external (On/Off), 2200 lm, 19 W, 116 lm/W, 3000 K, (0.422,0.386)<2, CRI>90, UGR19, High-reflective metal reflector Narrow beam 10 to 20 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole

Order code: 910505102198
Full order code: 872016901218900

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505102198 en_AA pdf 417.2 kB

Brochures

Install instructions
StoreFlux GD601Bi PerfectAccent Installation Instructions pdf 1018.3 kB

Visuals

Product-Photographs-910505102198_EU
Multiple assets
Product-Diagrams-910505102198_EU
Multiple assets

Photometry and Lighting design

IES
IES File - GD621B 20S/PW930 PSU-E HNB WH IES
Revit file
Revit file - GD601BI - 910505102198 REVIT
Dialux
ULD File - GD621B 20S/PW930 PSU-E HNB WH ULD
Relux
ROLF File - GD621B 20S/PW930 PSU-E HNB WH ROLFZ
LDT
LDT File - GD621B 20S/PW930 PSU-E HNB WH LDT