Pakistan - English

Philips LuxSpace Compact, recessed

LuxSpace Compact, recessed: UltraEfficient , stylish, and designed for circularity

Use the configure now button to customize your luminaire or choose one of the pre-configured products below

Products

Product family information

Description

Philips LuxSpace is designed to provide the perfect combination of efficiency, high visual comfort, and stylish design without compromising on lighting performance. LuxSpace offers a long lifetime and efficacy of up to 185 lm/W, along with excellent color rendering and light distribution which have a major influence on the visual and non-visual effects of light on human health and well-being. The LuxSpace downlight family offers a wide choice of options for creating the desired ambience and supporting user comfort, no matter what the application is. For office applications, LuxSpace offers dedicated tunable white luminaires with lighting controls for circadian lighting solutions and office-compliant versions (UGR19).

Benefits

  • Best-in-class efficacy of up to 185 lm/ W

  • Gentle, natural light ensures visual comfort

Features

  • Mini (DN560B/DN561B), Compact (DN610B) and Square (DN572B) types for recessed applications

  • Surface-mounted round (DN570C/DN571C) versions

Applications

  • Offices
  • Retail
  • Hospitals and Care Centers
  • Hospitality
  • Airports
  • Municipal Buildings
  • Atriums

Downloads