Pakistan - English

Philips LuxSpace Compact, recessed, downlight, UltraEfficient, 10.8 W, D200 mm, 2000 lm, 4000 K, UGR19, High-gloss reflector, IP20

DN610B 20S/840UE PSU-E C WH

Product Description

downlight, D200 mm, Plastic, White, Recessed, Power supply unit external (On/Off), 2000 lm, 10.8 W, 185 lm/W, 4000 K, (0.38,0.38), UGR19, High-gloss reflector, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II

Order code: 910505104677
Full order code: 872016983564100

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Mounting
    Recessed
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product