Philips LuxSpace Compact, recessed, downlight, 33 W, D200 mm, 4000 lm, Tunable white 2700-6500 K, DALI, Interact Ready, High-gloss reflector, IP20
DN610B 40S/TWH DIA-E C WH
Product Description
downlight, D200 mm, Plastic, White, Recessed, Dali dimming Interact System ready, 4000 lm, 33 W, 121 lm/W, Tunable white 2700-6500 K, High-gloss reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Mounting Recessed
- Value ladder Specification
- Warranty period 5 years