Pakistan - English

Philips LuxSpace Compact, recessed, downlight, UltraEfficient, 29.5 W, D200 mm, 4200 lm, 4000 K, Wireless, Interact Ready, UGR19, High-gloss reflector, IP20

DN610B 40S/840UE WIA-E C WH

Product Description

downlight, D200 mm, Plastic, White, Recessed, Wireless driver Interact System ready external, 4200 lm, 29.5 W, 142 lm/W, 4000 K, (0.38,0.38), UGR19, High-gloss reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II

Order code: 910505104748
Full order code: 872016983634100

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Mounting
    Recessed
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product