Pakistan - English

Philips LuxSpace Compact, recessed, downlight, UltraEfficient, 37.5 W, D200 mm, 5900 lm, 4000 K, DALI, High-gloss reflector, IP20

DN610B 60S/840UE PSD-E C WH

Product Description

downlight, D200 mm, Plastic, White, Recessed, Power supply unit with DALI interface external, 5900 lm, 37.5 W, 157 lm/W, 4000 K, (0.38,0.38), High-gloss reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II

Order code: 910505104731
Full order code: 872016983617400

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Mounting
    Recessed
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product