Philips LuxSpace Compact, recessed, downlight, UltraEfficient, 26 W, D200 mm, 4200 lm, 4000 K, DALI, UGR19, High-gloss reflector, IP20
DN610B 40S/840UE PSD-E C WH
Product Description
downlight, D200 mm, Plastic, White, Recessed, Power supply unit with DALI interface external, 4200 lm, 26 W, 162 lm/W, 4000 K, (0.38,0.38), UGR19, High-gloss reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Mounting Recessed
- Value ladder Specification
- Warranty period 5 years