Pakistan - English

Philips LuxSpace Compact, recessed, downlight, UltraEfficient, 13.4 W, D200 mm, 2400 lm, 3000 K, UGR19, Reflector with faded lines, IP20

DN610B 24S/830UE PSU-E FLR WH

Product Description

downlight, D200 mm, Plastic, White, Recessed, Power supply unit external (On/Off), 2400 lm, 13.4 W, 179 lm/W, 3000 K, (0.44,0.40), UGR19, Reflector with faded lines, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II

Order code: 910505104709
Full order code: 872016983595500

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Mounting
    Recessed
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product