Philips LuxSpace Compact, recessed, downlight, UltraEfficient, 13.4 W, D200 mm, 2400 lm, 3000 K, UGR19, High-gloss reflector, IP20
DN610B 24S/830UE PSU-E C WH
Product Description
downlight, D200 mm, Plastic, White, Recessed, Power supply unit external (On/Off), 2400 lm, 13.4 W, 179 lm/W, 3000 K, (0.44,0.40), UGR19, High-gloss reflector, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Mounting Recessed
- Value ladder Specification
- Warranty period 5 years