Pakistan - English

Philips LuxSpace Compact, recessed, downlight, 18 W, D200 mm, 2100 lm, 4000 K, UGR19, Matt reflector, IP20

DN610B 20S/840 PSU-E M BK

Product Description

downlight, D200 mm, Plastic, Black, Recessed, Power supply unit external (On/Off), 2100 lm, 18 W, 117 lm/W, 4000 K, (0.38,0.38), UGR19, Matt reflector, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II

Order code: 910505104699
Full order code: 872016983586300

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Mounting
    Recessed
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product