Philips LuxSpace Compact, recessed, downlight, UltraEfficient, 10.8 W, D200 mm, 2000 lm, 4000 K, UGR19, Reflector with faded lines, IP20
DN610B 20S/840UE PSU-E FLR BK
Product Description
downlight, D200 mm, Plastic, Black, Recessed, Power supply unit external (On/Off), 2000 lm, 10.8 W, 185 lm/W, 4000 K, (0.38,0.38), UGR19, Reflector with faded lines, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Mounting Recessed
- Value ladder Specification
- Warranty period 5 years