Philips LuxSpace Compact, recessed, downlight, 28.5 W, D200 mm, 2700 lm, 4000 K, UGR19, Black reflector without louver, IP20
DN610B 24S/840 PSU-E BKR WH
Product Description
downlight, D200 mm, Plastic, White, Recessed, Power supply unit external (On/Off), 2700 lm, 28.5 W, 95 lm/W, 4000 K, (0.38,0.38), UGR19, Black reflector without louver, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Mounting Recessed
- Value ladder Specification
- Warranty period 5 years