Pakistan - English

Philips LuxSpace Compact, recessed, downlight, 19.8 W, D200 mm, 2300 lm, 4000 K, UGR19, Matt reflector, IP20

DN610B 24S/840 PSU-E M WH

Product Description

downlight, D200 mm, Plastic, White, Recessed, Power supply unit external (On/Off), 2300 lm, 19.8 W, 116 lm/W, 4000 K, (0.38,0.38), UGR19, Matt reflector, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II

Order code: 910505104685
Full order code: 872016983572600

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Mounting
    Recessed
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product