Products
DN150B LED7S/830_840 PSU WH G2 GC
911401829388
DN150B LED11S/830_840 PSU WH G2 GC
911401829488
DN150B LED21S/830_840 PSU WH G2 GC
911401829588
DN150B LED11S/830_840 PSD WH G2 GC
911401829688
DN150B LED21S/830_840 PSD WH G2 GC
911401829788
DN150B LED7S/830_840 PSU WH G2
911401895287
DN150B LED11S/830_840 PSU WH G2
911401895387
DN150B LED21S/830_840 PSU WH G2
911401895487
Product family information
Description
GreenSpace Slim downlight is ultra-thin product for general lighting applications with limited build-in height, which is suitable for a series of lighting applications in general indoor areas. Available in a wide variety of lumen packs, cut out size, selectable CCT with less SKUs and dimming option.
Benefits
Get rid of installation limitation
Easy stock built up to support fast delivery task
Features
Delivering height less than 20mm (without clip) supported by edge lit structure
3000K/4000K selectable is enabling less SKU