Pakistan - English

Philips GreenSpace Slim Downlight G2, 18 W, 2100 lm, 3000 K, 4000 K, DALI, Beam angle 90°, Symmetrical, Textured, IP20(IP44 front)

Product Description

Philips GreenSpace Slim Downlight G2, 18 W, 2100 lm, 3000 K, 4000 K, DALI, Beam angle 90°, Symmetrical, Textured, IP20(IP44 front)

Order code: 911401829788
Full order code: 692382862268899

Specifications

  • Number of gear units
    1 unit
  • Gear
    EB [Electronic]
  • Driver included
    Yes
  • Light source engine type
    LED
  • Warranty period
    5 years

Downloads

Family