Pakistan - English

Philips GreenSpace Slim Downlight G2, 9.5 W, 1150 lm, 3000 K, 4000 K, Beam angle 90°, Symmetrical, Textured, IP20(IP44 front)

Product Description

Philips GreenSpace Slim Downlight G2, 9.5 W, 1150 lm, 3000 K, 4000 K, Beam angle 90°, Symmetrical, Textured, IP20(IP44 front)

Order code: 911401829488
Full order code: 692382862265799

Specifications

  • Number of gear units
    1 unit
  • Gear
    EB [Electronic]
  • Driver included
    Yes
  • Light source engine type
    LED
  • Warranty period
    5 years

Downloads

Family