Pakistan - English

Philips GreenSpace G6, 15 W, 1650 lm, Tunable white 2700-6500 K, DALI, Facetted reflector, Matte, IP54 | Dust accumulation-protected, splash-proof

Product Description

Philips GreenSpace G6, 15 W, 1650 lm, Tunable white 2700-6500 K, DALI, Facetted reflector, Matte, IP54 | Dust accumulation-protected, splash-proof

Order code: 911401503645

Specifications

  • Number of gear units
    1 unit
  • Gear
    -
  • Driver included
    Yes
  • Light source engine type
    LED
  • Value ladder
    Performance

Downloads

Family

Product