Pakistan - English

Philips GreenSpace G6

GreenSpace G6: Low energy LED downlights with high visual comfort

Products

Product family information

Description

Philips GreenSpace G6 builds on the GreenSpace family’s reputation for superb performance, extremely low energy use, and high visual comfort. This next generation of reliable LED downlights comes in a highly-compact design with a deep, recessed architecture and increased reflector depth to highlight the smallest of details. GreenSpace G6 is also a shining example of versatility. This energy-saving LED downlight is available in a comprehensive range of configurations from 600 to 3,550 lumen, with the option to choose fixed, dimmable, or Interact Ready variants. This makes GreenSpace G6 the perfect ‘mix and match’ solution for potentially broad and extended applications that require different lighting ambiances, with one cohesive luminaire look and feel.

Benefits

  • Energy-efficient LED

  • Compact design

Features

  • High system efficacy - average 120 lm/W

  • Deep recessed architecture with increased reflector depth

Applications

  • Offices
  • retail
  • Hospitality
  • other potential indoor open areas

Specifications

  • Mounting type
    Recessed
  • Control system input
    -20°C to +40°C
  • UGR
    LED module
  • Reflector material
    220-240V / 50-60Hz
  • Mains connection
    flying cable
  • Light Source
    PSU: non-dimmablePSD: Dimmable via Dali protocolWIA: Wireless control
  • Installation
    DALI/1-10V/ WIA
  • Main color of the luminaire
    Housing: Die-cat Aluminium Reflector: Plastic
  • Main color of the luminaire
    Black heat sink
  • Mechanical impact protection
    L80
  • Control system input
    MD<3.2% PST<=0.5 SVM<=1
  • Luminous flux
    4inch: 650lm-800lm, 1100lm-1150lm, 1270-1350lm 6inch: 1150-1200lm, 1700-1800lm, 1860-2000lm 8inch: 1650-1760lm, 2250-2400lm, 3450-3550lm
  • Power consumption
    4inch: 5.8W - 12W 6inch: 9.8W - 16.6W 8inch: 14.2W - 29.3W
  • Luminaire efficacy
    PSU: 105-124lm/W @840 PSD/WIA: 100-122lm/W @840
  • Lumen maintenance at median useful life 50.000h
    3000K, 4000K, 6500
  • Installation
    80, 90
  • Risk Group
    RG1
  • Beam angle
    4inch - WH reflector - 78degree 6inch - WH reflector - 82degree 8inch - WH reflector - 83degree 4/6/8inch - Aluminizing reflector - 60degree
  • Reflector material
    WH: Plastic AL: Aluminum coated
  • Optic
    White (WH) UGR 23-26 (NOC) based on lumen output. Aluminizing (AL) UGR<19 (OC)
  • Installation
    Class II
  • Installation
    IK03
  • Ingress protection
    IP20 / IP54 (light exit window)
  • Dimming
    4inch: D100 6inch: D150 8inch: D200
  • Main color of the luminaire
    4inch: 69mm 6inch: 82mm 8inch: 105mm
  • Installation
    AL coating reflector: UGR19 WH reflector: UGR 23-26
  • Installation
    recessed Fixation by means of spring fasteners

Downloads