Pakistan - English

Philips CoreLine SlimDownlight, All-in, 10 W, 1080 lm, 1150 lm, 3000 K, 4000 K, DALI, Textured, EL-ready

DN145B LED10S/830_840 PSD WH

Product Description

Aluminum die-cast, White, Signal white (RAL9003), Power supply unit with DALI interface external, All-in, Multi Color Temperature, 1080 lm, 1150 lm, 10 W, 115 lm/W, 108 lm/W, 3000 K, 4000 K, (0.43,0.40) SDCM<3; (0.38,0.38) SDCM<3, Beam angle 90°, Symmetrical, Textured, Polycarbonate, IP20(IP44 front), IK03 | 0.3 J, Safety class II, Push-in connector 8-pole, Self‑contained emergency lighting is possible when used with a compatible battery kit accessory

Order code: 911401894687
Full order code: 872110331699899

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Mounting
    Recessed
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product