Pakistan - English

Philips LuxSpace Accent Performance Adjustable, Recessed, 39.5 W, D155 mm, 6200 lm, 4000 K, High-reflective metal reflector Medium beam 20 to 40 degrees, PerfectAccent High-Efficacy reflector, White, IP20

RS781B 60S/840 PSU-E HMB WH

Product Description

Recessed, D155 mm, Aluminum, White, Signal white (RAL9003), Power supply unit external (On/Off), 6200 lm, 39.5 W, 157 lm/W, 4000 K, (0.382,0.380)<3, High-reflective metal reflector Medium beam 20 to 40 degrees, PerfectAccent High-Efficacy reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole

Order code: 910505101639
Full order code: 871869997953900

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product