Pakistan - English

Philips LuxSpace Accent Performance Adjustable, Recessed, 37.5 W, D155 mm, 5000 lm, 3000 K, Wide beam, PerfectAccent reflector, White, IP20

RS781B 49S/830 PSU-E WB WH

Product Description

Recessed, D155 mm, Aluminum, White, Signal white (RAL9003), Power supply unit external (On/Off), 5000 lm, 37.5 W, 133 lm/W, 3000 K, (0.434,0.403)<3, Wide beam, PerfectAccent reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole

Order code: 910505101633
Full order code: 871869997947800

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product