Pakistan - English

Philips LuxSpace Accent Compact Adjustable

A powerful discreet spots with an accent on sustainability

Use the configure now button to customize your luminaire or choose one of the pre-configured products below

Products

Product Compare
134
1,650
3000
11.8
22
103
2,000
2200
19.2
22
81
2,000
3000
25
22
120
2,000
3000
16.6
22
131
2,600
2700
19.6
22
136
2,700
3000
19.6
22
133
2,800
3000
20.5
22
131
2,700
3000
20.5
22

Product family information

Description

With LuxSpace Accent Compact Adjustable, retailers and building operators can enjoy the superior quality of light and market-leading energy efficiency of PerfectAccent optics in a refined and neutral spot design. Powerful and discreet, LuxSpace Accent combines a high luminous flux in a compact form factor. Design-in and installation are easy due to its small built-in dimensions. Maintenance and upgrades of the optics is fast and requires no tools. Furthermore, LuxSpace Compact Adjustable spots are certified as circular lighting products and offer multiple system integration and dimming options, including wired as well as wireless. LuxSpace Accent Compact Adjustable allows spot head rotation and two-directional tilting for maximum aiming flexibility. For prolonged shelf life and better visual representation of food, reducing food waste and increasing sales, fresh food LED lighting recipes are available. Check out our Fashion and Food catalog pages to find out more about PremiumWhite, PremiumColor, Fresh Meat, Rosé, Frost and Champagne.

Benefits

  • More sparkle and enhanced shopper eye comfort with PerfectAccent optics

  • Best-in-class efficacy to reduce carbon footprint and save on energy use

Features

  • RS771B offers high maximum flux (4900l m) in a very compact housing with limited built-in dimensions

  • Available with PerfectAccent high-efficacy reflectors

Applications

  • Convenience stores
  • Supermarkets & hypermarkets
  • Offices and hospitality areas

Warning & Safety

  • All photometrical data is calculated without optional front glass. Flux should be reduced by 3.5% when using a front glass

  • Cleaning of the optic should only be done with pressurized air. Touching the LED or reflector is forbidden. For food preparation areas and areas with high levels of dust, the use of the optional front glass is strongly advised, as it can be cleaned with a (dry) microfiber cloth

Downloads