Pakistan - English

Philips LuxSpace Accent Compact Adjustable, Recessed, 19.6 W, D125 mm, 2700 lm, 3000 K, Medium beam, PerfectAccent reflector, White, IP20

RS771B 27S/830 PSU-E MB WH

Product Description

Recessed, D125 mm, Aluminum, White, Signal white (RAL9003), Recessed, Power supply unit external (On/Off), 2700 lm, 19.6 W, 136 lm/W, 3000 K, (0.434,0.403)<3, Medium beam, PerfectAccent reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole

Order code: 910505101574
Full order code: 871869997889100