Pakistan - English

Philips LuxSpace Accent Compact Adjustable, Recessed, 37.5 W, D125 mm, 5000 lm, 2700 K, High-reflective metal reflector Wide beam 40 to 80 degrees, PerfectAccent High-Efficacy reflector, White, IP20

RS771B 49S/827 PSU-E HWB WH

Product Description

Recessed, D125 mm, Aluminum, White, Signal white (RAL9003), Power supply unit external (On/Off), 5000 lm, 37.5 W, 133 lm/W, 2700 K, (0.458,0.410)<3, High-reflective metal reflector Wide beam 40 to 80 degrees, PerfectAccent High-Efficacy reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole

Order code: 910505101590
Full order code: 871869997905800

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product