Pakistan - English

Philips LuxSpace Accent Compact Adjustable, Recessed, 31 W, D125 mm, 4100 lm, 2700 K, Wide beam, PerfectAccent reflector, Silver, IP20

RS771B 39S/827 PSU-E WB SI

Product Description

Recessed, D125 mm, Aluminum, Silver, White aluminum (RAL9006), Power supply unit external (On/Off), 4100 lm, 31 W, 132 lm/W, 2700 K, (0.458,0.410)<3, Wide beam, PerfectAccent reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole

Order code: 910505101585
Full order code: 871869997900300

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product