Pakistan - English

Philips LuxSpace Accent Compact Adjustable, Recessed, 19.8 W, D125 mm, 2600 lm, 3000 K, CRI>90, Wide beam, PerfectAccent reflector, Black, IP20

RS771B 27S/930 PSU-E WB BK

Product Description

Recessed, D125 mm, Aluminum, Black, Signal black (RAL9004), Power supply unit external (On/Off), 2600 lm, 19.8 W, 132 lm/W, 3000 K, (0.434,0.403)<2, CRI>90, Wide beam, PerfectAccent reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole

Order code: 910505101578
Full order code: 871869997893800

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product