Pakistan - English

Philips GreenSpace Evo Mini Semi Recessed, Accent, 3D printed, 20.1 W, 2500 lm, 3000 K, CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, White

ST332B 27S/PW930 PSU-E HMB WH481 125

Product Description

Accent, Polycarbonate, White, Power supply unit external (On/Off), 2500 lm, 20.1 W, 124 lm/W, 3000 K, (0.422,0.386), CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief

Order code: 910505104634
Full order code: 872016983521400

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product