Pakistan - English

Philips GreenSpace Evo Mini Adjustable, Recessed accent, 3D printed, 10.7 W, C/O D89 mm, 1300 lm, PremiumWhite, 4000 K, CRI>90, High-reflective metal reflector Narrow beam 10 to 20 degrees, PerfectAccent High-Efficacy reflector, Gray, IP20/54

RS321B 12S/PW940 PSU-E HNB FG GR

Product Description

Recessed accent, C/O D89 mm, Polycarbonate, Gray, Power supply unit external, 1300 lm, 10.7 W, 121 lm/W, PremiumWhite, 4000 K, (0.374, 0.364) SDCM <2, CRI>90, High-reflective metal reflector Narrow beam 10 to 20 degrees, PerfectAccent High-Efficacy reflector, Clear, Glass, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief

Order code: 910505104590
Full order code: 872016959078600

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product