Pakistan - English

Philips GreenSpace Evo Mini Adjustable, Recessed accent, 3D printed, 8.6 W, C/O D89 mm, 1150 lm, 3000 K, High-reflective metal reflector Medium beam 20 to 40 degrees, PerfectAccent High-Efficacy reflector, White, IP20

RS321B 12S/830 PSU-E HWB WH

Product Description

Recessed accent, C/O D89 mm, Polycarbonate, White, Power supply unit external, 1150 lm, 8.6 W, 134 lm/W, 3000 K, (0.434, 0.403) SDCM <3, High-reflective metal reflector Medium beam 20 to 40 degrees, PerfectAccent High-Efficacy reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief

Order code: 910505104588
Full order code: 872016959076200

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product