Pakistan - English

Philips GreenSpace Evo Mini Adjustable, Recessed accent, 3D printed, 6.8 W, C/O D89 mm, 850 lm, PremiumWhite, 3000 K, CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, PerfectAccent High-Efficacy reflector, Black, IP20

RS321B 7S/PW930 PSU-E HWB BK

Product Description

Recessed accent, C/O D89 mm, Polycarbonate, Black, Power supply unit external, 850 lm, 6.8 W, 123 lm/W, PremiumWhite, 3000 K, (0.422, 0.386) SDCM <2, CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, PerfectAccent High-Efficacy reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief

Order code: 910505104586
Full order code: 872016959074800

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product