Pakistan - English

Philips GreenSpace Evo Mini Adjustable, Recessed accent, 3D printed, 6.8 W, C/O D89 mm, 900 lm, 4000 K, High-reflective metal reflector Wide beam 40 to 80 degrees, PerfectAccent High-Efficacy reflector, White, IP20

RS321B 7S/840 PSU-E HVWB WH

Product Description

Recessed accent, C/O D89 mm, Polycarbonate, White, Power supply unit external, 900 lm, 6.8 W, 132 lm/W, 4000 K, (0.382, 0.380) SDCM <3, High-reflective metal reflector Wide beam 40 to 80 degrees, PerfectAccent High-Efficacy reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief

Order code: 910505104585
Full order code: 872016959073100

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product