Pakistan - English

Philips MASTER TL-D Super 80

Efficient fluorescent lighting with improved color rendering

Products

Product Compare
16
1,200
4000
-
G13 | Medium Bi-Pin Fluorescent
17
1,300
5000
-
G13 | Medium Bi-Pin Fluorescent
32
2,600
3000
-
G13 | Medium Bi-Pin Fluorescent
32
2,700
4100
-
G13 | Medium Bi-Pin Fluorescent
18.2
1,300
6500
-
G13 | Medium Bi-Pin Fluorescent
36.8
3,350
4000
-
G13 | Medium Bi-Pin Fluorescent
59.4
5,240
4000
-
G13 | Medium Bi-Pin Fluorescent
15.5
1,000
2700
-
G13 | Medium Bi-Pin Fluorescent

Product family information

Description

The MASTER TL-D Super 80 lamp offers more lumens per watt and better color rendering than TL-D standard colors. Furthermore, it has a lower mercury content. The lamp can be operated in existing TL-D luminaires.

Benefits

  • Good color rendering

  • Relatively high efficacy, both initially and during lamp lifetime, with high lumen maintenance

Features

  • Highly efficient 3-band fluorescent coating

  • High initial light output compared with standard colors

Applications

  • Suitable for use in a wide range of luminaires for TL-D fluorescent lamps for 'human' applications such as schools, offices, shops, factory halls etc.

Warning & Safety

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.

Downloads