Signify TownTune Asymmetric, Urban road & street light, 56 W, 7802 lm, 4000 K, CRI70, DALI, Distribution medium 70, Interact Ready, Safety class I, IP66, MSP, STD

BDP265 LED94-4S/740 SR DM70 DGRMSP P7SRB

Product Description

Urban road & street light, Aluminum die cast, Gray, Marine salt protected coating, Universal for diameter 48 to 60 mm adjustable, Power supply unit with DALI and SystemReady interface, 7802 lm, 56 W, 139 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution medium 70, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Standard surge protection level, Internal connector

Order code: 912300024894
Full order code: 871951421545000

Specifications

Lamp family code
LED94 [LED module 9400 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BDP265 LED94-4S/740 SR DM70 DGRMSP P7SRB txt 7.0 kB
Product leaflet
Localized commercial leaflet 912300024894 en_PH pdf 259.0 kB

Brochures

Install instructions
TownTune pdf 2.7 MB

Visuals

Product-Photographs-912300024894_EU
Multiple assets - Visuals
Product-Diagrams-912300024894_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BDP265 LED94-4S/740 SR DM70 DGRMSP P7SRB IES
Dialux
ULD File - BDP265 LED94-4S/740 SR DM70 DGRMSP P7SRB ULD
Relux
ROLF File - BDP265 LED94-4S/740 SR DM70 DGRMSP P7SRB ROLFZ
LDT
LDT File - BDP265 LED94-4S/740 SR DM70 DGRMSP P7SRB LDT